Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 8 A

Active

Overview

FAN65005A is a wide VIN highly efficient synchronous buck regulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 8 A.

FAN65005A includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under−voltage lockout, Over voltage protection, Under voltage protection and Short−circuit protection. This device is available in a compact 6 x 6 mm PQFN package.

  • High Voltage POL Module
  • Telecommunications
  • Networking and ServersSystems, USB−PD
  • Industrial Equipments

  • Industrial Automation
  • Computing
  • Base Station Power Supplies
  • Vending, ATM and Slot Machines
  • Robotics
  • Battery Management Systems

  • Wide Input Voltage Range: 4.5 V to 65 V
  • Switching Frequency: 100 kHz to 1 MHz
  • 0.6 V Reference Voltage with 0.67% Accuracy
  • Selectable CCM PWM Mode or PFM Mode for Light Loads
  • Over Current Protection, Thermal Shutdown, OverVoltage Protection, Under Voltage Protection andShort−circuit Protection
  • Dual LDOs for Single Supply Operation and to ReducePower Loss
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input VoltageUnder−Voltage−Lock−Out (UVLO)
  • Power Good Indicator

Tools and Resources

Product services, tools and other useful resources related to FAN65005A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN65005A

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-35

1

260

REEL

3000

Y

Step-Down

Voltage Mode

4.5

65

Adjustable

8

-

1000

$3.0311

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.