- 6A, 24V Input, Integrated Synchronous Buck Regulator

Favorite

Overview

The FAN2106 is a highly efficient, small footprint, constant-frequency, 6A, integrated synchronous buck regulator.The FAN2106 contains both synchronous MOSFETs and a controller/driver with optimized interconnects in one package, which enables designers to solve high current requirements in a small area with minimal external components. Integration helps to minimize critical inductances, making component layout simpler and more efficient compared to discrete solutions. The FAN2106 provides for external loop compensation, programmable switching frequency, and current limit. These features allow design flexibility and optimization. High-frequency operation allows for all-ceramic solutions.The summing current-mode modulator uses lossless current sensing for current feedback and over-current protection. Voltage feedforward helps operation over a wide input voltage range.ON Semiconductor’s advanced BiCMOS power process, combined with low-RDS(ON) internal MOSFETs and a thermally efficient MLP package, provide the ability to dissipate high power in a small package.Output over-voltage, under-voltage, over-current, and thermal shutdown protections help protect the device from damage during fault conditions. FAN2106 prevents pre-biased output discharge during startup in point-of-load applications.

  • TBA
  • 6A Output Current
  • Wide Input Range: 3V - 24V
  • Output Voltage Range: 0.8V to 80% VIN
  • Over 95% Peak Efficiency
  • 1% Referenced Accuracy Over Temperature
  • Programmable Frequency Operation: 200KHz to 600KHz
  • Fully Synchronous Operation with Integrated Schottky Diode on Low-side MOSFET Boosts Efficiency
  • Internal Bootstrap Diode
  • Internal Soft-Start
  • Power-Good Signal
  • Starts on Pre-Biased Outputs
  • Accepts Ceramic Capacitors on Output
  • External Compensation for Flexible Design
  • Programmable Current Limit
  • Under-Voltage, Over-Voltage, and Thermal Protections
  • 5x6mm, 25-Pin, 3-Pad MLP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN2106EMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

N

Step-Down

Current Mode

3

24

Adjustable

6

≥90%

Adjustable

Price N/A

More Details

FAN2106MPX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

N

Step-Down

Current Mode

3

24

Adjustable

6

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :