- 3A, 24V Input, Integrated Synchronous Buck Regulator

Favorite

Overview

The FAN2103 is an easy-to-use, cost- and space-efficient, 3A synchronous buck solution. It enables designers to solve high current requirements in a small area with minimal external components.External compensation, programmable switching frequency, and current limit features allow for design optimization and flexibility.The summing current mode modulator uses lossless current sensing for current feedback and over-current, and includes voltage feedforward.ON Semiconductor’s advanced BiCMOS power process, combined with low RDS(ON) internal MOSFETs and a thermally efficient MLP package provide the ability to dissipate high power in a small package.Output over-voltage, under-voltage, and thermal shutdown protections plus power-good, help protect the devices from damage during fault conditions.

  • TBA
  • 3A Output Current
  • Over 95% Efficiency
  • Fully Synchronous Operation with Integrated Schottky Diode on Low-side MOSFET Boosts Efficiency
  • Programmable Frequency Operation (200KHz to 600KHz)
  • Power-good Signal
  • Accepts Ceramic Capacitors on Output
  • External Compensation for Flexible Design
  • Wide Input Range: 3V to 24V
  • Output Voltage Range: 0.8V to 90%VIN
  • Input Under-Voltage Lockout
  • Programmable Over-Current Limit
  • Under-voltage, Over-Voltage, and Thermal Protections
  • 5x6mm, 25-pin, 3-pad MLP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN2103EMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

N

Step-Down

Current Mode

3

24

Adjustable

3

≥90%

Adjustable

Price N/A

More Details

FAN2103MPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

N

Step-Down

Current Mode

3

24

Adjustable

3

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :