1.4 A Switching Regulator with 5.0 V, 100 mA Linear Regulator with Watchdog, RESETbar and ENABLEbar

Obsolete

Overview

The CS5112 is a dual output power supply integrated circuit. It contains a 5.0 V +/-2%, 100mA linear regulator, a watchdog timer, a linear output voltage monitor to provide a Power On Reset (POR) and a 1.4A current mode PWM switching regulator.

The 5.0 V linear regulator is comprised of an error amplifier, reference, and supervisory functions. It has low internal sup-ply current consumption and provides 1.2 V (typical) dropout voltage at maximum load current.

The watchdog timer circuitry monitors an input signal (WDI) from the micro-processor. It responds to the falling edge of this watchdog signal. If a correct watchdog signal is not received within the externally programmable time, a reset signal is issued.

The externally programmable active reset circuit operates correctly for an out-put voltage (VLIN ) as low as 1.0 V. During power up, or if the output voltage shifts below the regulation limit, RESETbar toggles low and remains low for the duration of the delay after proper output voltage regulation is restored. Additionally a reset pulse is issued if the correct watchdog is not received within the programmed time. Reset pulses continue until the correct watchdog signal is received. The reset pulse width and frequency, as well as the Power On Reset delay, are set by one external RC network.

The current mode PWM switching regulator is comprised of an error amplifier with selectable feedback inputs, a current sense amplifier, an adjustable oscillator, and a 1.4 A output power switch with anti-saturation control. The switching regulator can be configured in a variety of topologies.

The CS5112 is load dump capable and has protection circuitry which includes current limit on the linear and switcher outputs, and an overtemperature limiter.

  • Linear Regulator
    - 5.0 V +/- 2% @ 100mA
  • Switching Regulator
    - 1.4 A Peak Internal Switch
    - 120kHz Maximum Switching Frequency
    - 5.0 V to 26V Operating Supply Range
  • Smart Functions
    - Watchdog
    - RESETbar
    - ENABLEbar
  • Protection
    - Overtemperature
    - Current Limit
  • Internally Fused Leads in SO-24L Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to CS5112

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

CS5112YDWF24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

1

235

TUBE

30

N

-

-

-

26

5

-

-

-

Price N/A

More Details

CS5112YDWF24G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

TUBE

30

N

-

-

-

26

5

-

-

-

Price N/A

More Details

CS5112YDWFR24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

1

235

REEL

1000

N

-

-

-

26

5

-

-

-

Price N/A

More Details

CS5112YDWFR24G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

N

-

-

-

26

5

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.