PWM Controller

Active

Overview

The TL594 PWM Controller incorporates all the functions required in the construction of a pulse width modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the systems engineer the flexibility to tailor the power-supply control circuitry to a specific application.

The TL594 PWM Controller contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5-V regulator with a precision of 1.5%, an undervoltage lockout control circuit, and output control circuitry.

The error amplifiers have a common-mode voltage range of -0.3 V to VCC-2 V. The DTC comparator has a fixed offset that provides approximately 5% dead time. The on-chip oscillator can be bypassed by terminating RT to the reference output and providing a sawtooth input to CT, or it can be used to drive the common circuitry in synchronous multiple-rail power supplies.

The uncommitted output transistors provide either common-emitter or emitter-follower output capability. Each device provides for push-pull or single-ended output operation, with selection by means of the output-control function. The architecture of these devices prohibits the possibility of either output being pulsed twice during push-pull operation. The undervoltage lockout control circuit locks the outputs off until the internal circuitry is operational.
The TL594CD, CN, CDTB are characterized for operation from -40C to 85C.

  • Off-line power supply
  • Buck converter

  • VPA (Vehicle Power Adapter)
  • LED Lighting

  • Complete Pulse Width Modulation Control Circuitry
  • On-Chip Oscillator with Master or Slave Operation
  • On-Chip Error Amplifiers
  • On-Chip 5.0 V Reference, 1.5% Accuracy
  • Adjustable Deadtime Control
  • Uncommitted Output Transistors Rated to 500 mA Source or Sink
  • Output Control for Push-Pull or Single-Ended Operation
  • Undervoltage Lockout
  • Pb-Free Packages are Available
  • PWM Buck Controller Configuration
  • Variable Frequency Operation (up to 300 KHz)

Tools and Resources

Product services, tools and other useful resources related to TL594

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

TL594CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Push-Pull

1

Voltage Mode

6

42

40

$0.4569

More Details

TL594CDTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Push-Pull

1

Voltage Mode

6

42

40

$0.5897

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.