PWM Controller

Active

Overview

The SG3525A PWM Controller offers improved performance and lower external parts count when implemented for controlling all types of switching power supplies. The on-chip +5.1 V reference is trimmed to +/-1% and the error amplifier has an input common-mode voltage range that includes the reference voltage, thus eliminating the need for external divider resistors. A sync input to the oscillator enables multiple units to be slaved or a single unit to be synchronized to an external system clock. A wide range of deadtime can be programmed by a single resistor connected between the CT and Discharge pins. This device also features built-in soft-start circuitry, requiring only an external timing capacitor. A shutdown pin controls both the soft-start circuitry and the output stages, providing instantaneous turn off through the PWM latch with pulsed shutdown, as well as soft-start recycle with longer shutdown commands. The under voltage lockout inhibits the outputs and the changing of the soft-start capacitor when VCC is below nominal. The output stages are totem-pole design capable of sinking and sourcing in excess of 200 mA. The output stage of the SG3525A features NOR logic resulting in a low output for an off-state.

  • Half Bridge
  • Push-Pull

  • 8.0 V to 35 V Operation
  • 5.1 V +/- 1.0% Trimmed Reference
  • 100 Hz to 400 kHz Oscillator Range
  • Separate Oscillator Sync Pin
  • Adjustable Deadtime Control
  • Input Undervoltage Lockout
  • Latching PWM to Prevent Multiple Pulses
  • Pulse-by-Pulse Shutdown
  • Dual Source/Sink Outputs: +/- 400 mA Peak
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to SG3525A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

SG3525ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Step-Up

1

Voltage Mode

8

35

100-400

$0.8542

More Details

SG3525ANG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

Step-Up

1

Voltage Mode

8

35

100-400

$0.7112

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.