Non-Synchronous SEPIC / Boost Controller, 2 MHz

Active

Overview

The NCV898031 is an adjustable output non-synchronous 2 MHz SEPIC/boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver.
Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting and thermal shutdown.
Additional features include low quiescent current sleep mode and microprocessor compatible enable pin.

  • Start-Stop Systems
  • SEPIC (Non-Inverting Buck-Boost), Boost, Flyback, Forward Converter Topologies
  • Direct Gas Injection

  • Automotive Systems

  • Peak Current Mode Control with Internal Slope Compensation
  • 1.2 V 2% Reference Voltage
  • 2 MHz Fixed Frequency Operation
  • Wide Input Voltage Range of 3.2 V to 40 V, 45 V Load Dump
  • Input Undervoltage Lockout (UVLO)
  • Internal Soft-Start
  • Low Quiescent Current in Sleep Mode
  • Cycle-by-Cycle Current Limit Protection
  • Hiccup-Mode Short-Circuit Protection (SCP)
  • Thermal Shutdown (TSD)

Tools and Resources

Product services, tools and other useful resources related to NCV898031

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV898031D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Step-Up/Step-Down

1

Current Mode

3.2

45

Up to 2200

$0.7719

More Details

Show More

1-1 of 1

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.
contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.