Low Quiescent Current 2 MHz Automotive Synchronous Buck Controller

Active

Overview

The NCV891930 is a 2 MHz fixed−frequency low quiescent current buck controller with spread spectrum that operates up to 38 V (typical). It may be synchronized to a clock or to separate NCV891930. Peak current mode control is employed for fast transient response and tight regulation over wide input voltage and output load ranges. Feedback compensation is internal to the device, permitting design simplification. The NCV891930 is capable of converting from an automotive input voltage range of 3.5 V (4.5 V during startup) to 18 V at a constant base switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. The switching frequency folds back to 1 MHz for input voltages between 20 V up to 38 V (typical). Under load dump conditions up to 45 V the regulator shuts down. A high voltage bias regulator with automatic switchover to an external 5 V bias supply is used for improved efficiency. Several protection features such as UVLO, current limit, short circuit protection, and thermal shutdown are provided. High switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor, forming a space−efficient switching solution.(410 kHz version offered with NCV881930)

  • Radio and Infotainment
  • Telematics
  • ADAS (safety applications)
  • Instrumentations & Clusters

  • Automotive

  • 30 µA Operating Current at No Load
  • 75 mV Current Limit Sensing
  • Capable of 45 V Load Dump
  • Board Selectable Fixed Output Voltages With Lockout
  • 2 MHz Operating Frequency with synchronization capability
  • Adaptive Non−Overlap Circuitry
  • Integrated Spread Spectrum
  • Logic level Enable Input Can be Tied Directly to Battery
  • Short Circuit Protection Pulse Skip
  • Battery monitoring for UVLO and Overvoltage Protection
  • Thermal Shutdown (TSD)
  • Adjustable Soft−Start
  • Individual Enable and Reset pins
  • QFN Package with Wettable Flanks (pin edge plating)
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV891930

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV891930MW00AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

4000

Step-Down

1

Current/Voltage Mode

3.5

45

2000

$1.5056

More Details

NCV891930MW00R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

4000

Step-Down

1

Current/Voltage Mode

3.5

45

2000

Price N/A

More Details

NCV891930MW01AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

4000

Step-Down

1

Current/Voltage Mode

3.5

45

2000

$1.5056

More Details

NCV891930MW01R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

4000

Step-Down

1

Current/Voltage Mode

3.5

45

2000

Price N/A

More Details

Show More

1-4 of 4

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.