Non-Synchronous Boost Controller, Automotive Grade

Active

Overview

The NCV8873 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.

  • LED Lighting, Backlighting, Headlamps
  • Start-Stop Systems
  • Boost, SEPIC (Non-Inverting Buck Boost)
  • Direct Gas Injection

  • Automotive Systems

  • Peak Current Mode Control with Internal Slope Compensation
  • 0.2 V 2% Reference Voltage for Constant Current Loads
  • Wide Input Voltage Range of 3.2 V to 45 V
  • Input Undervoltage Lockout
  • Internal Soft Start
  • Low Quiescent Current in Sleep Mode
  • Cycle by Cycle Current Limit Protection
  • Hiccup Mode Overcurrent Protection
  • Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to NCV8873

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV887300D1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up/Step-Down

1

Current Mode

3.2

45

1000

Price N/A

More Details

NCV887302D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Step-Up/Step-Down/SEPIC

1

Current Mode

3.2

45

400

$0.69

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.