Buck Regulator, Constant Current, for Driving High Power LEDs

Active

Overview

The NCV30161 is a hysteretic step−down, constant−current driver for high power LEDs in automotive applications. It is ideal for applications such as driver monitoring system.The NCV30161 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type.A dedicated PWM input (DIM/EN) enables a wide range of pulsed dimming, and a high switching frequency allows the use of smaller external components minimizing space and cost. Protection features include resistor−programmed constant LED current, shorted LED protection, under−voltage and thermal shutdown. The NCL30161 is available in a DFN10 3 mm x 3 mm wettable flank package

  • Constant Current Source
  • Driver monitoring systems
  • automotive lighting

  • Single Pin Brightness and Enable/Disable Control using PWM
  • Adjustable LED Current
  • Thermal Shutdown Protection
  • AECQ100 qualified, PPAP capable

Tools and Resources

Product services, tools and other useful resources related to NCV30161

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV30161MNWTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

N

Step-Down

1

Hysteretic

6

40

2400

$0.6009

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.