I2C Configurable, 4-Switch Buck Boost Controller for USB-PD Power Delivery and Type-C Applications

Favorite

Overview

The NCP81599 USB Power Delivery (PD) Controller is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in desktop, docking station, hubs, and car charging accessory applications. The part is capable of delivering power to meet USB-PD standard for type C applications. The buck boost operates in a seamless manner when transitioning between buck to boost or boost to buck operation. The device is capable of operating at a 100% duty cycle. The NCP81599 drives 4 external NMOS switches, allowing for external selection of mosfets to optimize the trade offs between size, cost, and performance. The internal drivers of the device is capable of driving mosfets to meet the 100W requirement.The NCP81599 operates with a 4.5V to 28V input supply and is offered in a 5mm by 5mm 32 QFN package.

  • Consumer
  • Computing
  • Point of Sales
  • USB Type-C
  • USB PD
  • Desktop
  • Hubs
  • Docking Station
  • Car charger
  • 4.5 V to 28 V operating range
  • I2C interface
  • Switching frequency from 150 kHz to 1200 kHz
  • Slew rate control during transition
  • Supports USB-PD requirements
  • Overvoltage and overcurrent protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81599MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

2500

Y

Step-Up/Step-Down

1

Current/Voltage Mode

4.5

28

1200

$1.0931

More Details

Show More

1-25 of 25

Products per page

Jump to :