6+2 Phase Output Controller with SVID Interface for Computer CPU Applications

Favorite

Overview

The NCP81567 is a dual rail, six plus two phase buck solution optimized for Intel’s IMVP9.2 CPUs. The multi−phase rail control system is based on Dual−Edge pulse−width modulation (PWM) combined with DCR current sensing. This provides an ultra−fast initial response to dynamic load events and reduced system cost. The NCP81567 has an ultra−low offset current monitor amplifier with programmable offset compensation for high accuracy current monitoring.

  • Computer CPU Applications
  • Computing products
  • Digitally Stabilized Switching Frequency
  • High Impedance Differential Output Voltage Amplifier
  • Differential Current Sense Amplifiers for Each Phase
  • Programmable Adaptive Voltage Positioning (AVP)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81567MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-52

1

260

REEL

2500

F

Step-Down

4/5/6

Current/Voltage Mode

4.75

5.25

630

$1.1066

More Details

Show More

1-25 of 25

Products per page

Jump to :