Single-Phase Controller with SVID Interface for Desktop and Notebook CPU Applications

Active

Overview

The NCP81241 Single-Phase buck solution is optimized for Intel VR12.1 compatible CPUs. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The single phase controller uses DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost.

  • CPU power

  • Notebook Computer
  • Desktop Computer

  • Switching Frequency Range of 250 kHz – 1.2 MHz
  • VIN Range 4.5V-25V
  • High Performance Operational Error Amplifier
  • Startup into Pre-Charged Load
  • Digital Soft Start Ramp

Product Resources

Product services, tools and other useful resources related to NCP81241

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81241MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-28

1

260

REEL

4000

Y

Step-Down

1

Hysteretic

4.75

5.25

250 - 1200

$1.0102

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.