Synchronous PWM Controller

Lifetime

Overview

The NCP3020 is a Synchronous Buck Controller (PWM Controller) designed to operate from a wide input range and is capable of producing an output voltage as low as 0.6 V. The NCP3020A provides integrated gate drivers and an internally set 300 kHz oscillator (600 kHz for the NCP3020B).

The NCP3020 has an externally compensated transconductance error amplifier with an internally fixed soft-start. Protection features include lossless current limit and Short Circuit Protection, Output Overvoltage protection, Output Undervoltage protection, and Input Undervoltage Lockout. The NCP3020 is currently available in a SOIC-8 package.

  • DC/DC conversion
  • LCD-TV

  • Entry level and mid range servers
  • Networking equipment
  • Datacom / Computing

  • Input voltage from 4.7 V to 28 V
  • 0.6 V +/-1.5% Reference Voltage
  • 300 kHz Operation (NCP3020B - 600 kHz)
  • >1A Drive Capability
  • Current Limit and Short Circuit Protection
  • Output Overvoltage and Undervoltage Detection
  • Transconductance Amplifier with External Compensation
  • Integrated boost diode
  • Regulated Soft-start
  • AEC-Q100 and PPAP compliant (NCV3020)

Tools and Resources

Product services, tools and other useful resources related to NCP3020

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP3020ADR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.7

7

300

Price N/A

More Details

NCP3020BDR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.7

7

600

Price N/A

More Details

NCV3020ADR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.7

28

300

Price N/A

More Details

NCV3020BDR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.7

28

600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.