Synchronous PWM Controller

Favorite

Overview

The NCP3011 is a Synchronous Buck Controller designed to operate from a wide input range and is capable of producing an output voltage as low as 0.8 V. The NCP3011 provides a 1.0 A gate driver and an internally set 400 kHz oscillator. The NCP3011 has an externally compensated transconductance error amplifier with an internally fixed soft-start. The NCP3011 incorporates output voltage monitoring with a PowerGood pin to indicate that the system is in regulation. The dual function SYNC pin synchronizes the device to a higher frequency (Slave Mode) or outputs a 180 out-of-phase clock signal to drive another NCP3011 (Master Mode). Protection features include lossless current limit and short circuit protection, output overvoltage and undervoltage protection, and input undervoltage lockout. The NCP3011 is available in a 14-pin TSSOP package.

  • Power module
  • ASIC / DSP power supply
  • Set Top Box
  • Server / Basestation
  • Input voltage range from 4.7 V to 28 V
  • 400 kHz operation
  • 0.8 V +/-1% Reference Voltage
  • Buffered external +1.25 V reference
  • Current limit and short circuit Protection
  • PowerGood output pin
  • Enable/Disable pin
  • Input and output voltage protection
  • External synchronization
  • AEC-Q100 and PPAP compliant (NCV3011)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP3011DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

28

400

$0.46

More Details

NCV3011DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

28

400

$0.6146

More Details

Show More

1-25 of 25

Products per page

Jump to :