Enhanced Current Mode PWM Controller for Forward or Flyback (36-72 V Telecom)

Last Shipments

Overview

The CS51021 Fixed Frequency PWM Current Mode Controller family provides all necessary features required for ac-dc or dc-dc primary side control. Several features are included eliminating the additional components needed to implement them externally. In addition to low start-up current (75 µA)and high frequency operation capability, the Enhanced Current Mode PWM Controller includes overvoltage and undervoltage monitoring, externally programmable dual threshold overcurrent protection, current sense leading edge blanking, current slope compensation, accurate duty cycle control and an externally available 5.0 volt reference. The CS51021A features bidirectional synchronization capability, while the CS51022A offers a sleep mode with 100 µA maximum IC current consumption. The CS51021A/2A Enhanced Current Mode PWM Controllers are available in a SOIC-16 or TSSOP-16 lead package.

  • 36 - 72V Telecom

  • DC-DC Telecom Bricks

  • 75 mA Max.Startup Current
  • Fixed Frequency Current Mode Control
  • 1.0 MHz Switching Frequency
  • Undervoltage Protection Monitor
  • Overvoltage Protection Monitor with Programmable Hysteresis
  • Programmable Dual Threshold Overcurrent Protection with Delayed Restart
  • Programmable Soft Start
  • Accurate Maximum Duty Cycle Limit
  • Programmable Slope Compensation
  • Leading Edge Current Sense Blanking
  • 1.0 A Sink/Source Gate Drive
  • Bidirectional Synchronization (CS51021A)
  • 50ns PWM Propagation Delay
  • 100 A Max Sleep Current (CS51022A)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to CS51021A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS51021AEDR16G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Push-Pull

1

Current Mode

8.2

20

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.