Synchronous Buck Controller, 7-Bit, Programmable, Dual-Phase, Mobile, CPU

Obsolete

Overview

7-Bit, Programmable, 3-Phase, Mobile CPU Synchronous Buck Controller

  • Notebook power supplies for next-generation Intel® processors

  • Single-Chip Solution
  • Fully compatible with the Intel® IMVP-6.5 specifications
  • Selectable 1-, 2-, or 3-phase operation with up to 1 MHz per phase switching frequency
  • Phase 1 and phase 2 integrated MOSFET drivers
  • Input voltage range of 3.3V to 22V
  • Guaranteed ±8 mV worst-case differentially sensed core voltage error over temperature
  • Automatic power-saving mode maximizes efficiency with light load during deeper sleep operation
  • Active current balancing between output phases
  • Independent current limit and load line setting inputs for additional design flexibility
  • Built-in power-good blanking supports voltage identification (VID) on-the-fly (OTF) transients
  • 7-bit, digitally programmable DAC with 0.3V to 1.5V output
  • Short-circuit protection with programmable latchoff delay
  • Clock enable output delays the CPU clock until the core voltage is stable
  • Output power or current monitor options
  • 48-lead QFN 7x7mm (ADP3212A), 48-lead QFN 6x6mm (NCP3218A)
  • These are Pb-free devices
  • Fully RoHS compliant

Product Resources

Product services, tools and other useful resources related to ADP3212A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3212AMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

N

Step-Down

1/2/3

-

3.3

22

-

Price N/A

More Details

NCP3218AMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

N

Step-Down

1/2/3

-

3.3

22

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.