PWM Controller (up to 200 kHz)

Active

Overview

The TL494 PWM Controller incorporates all the functions required in the construction of a pulse width modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the flexibility to tailor the power-supply control circuitry to a specific application.

The TL494 PWM Controller contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5-V, 5%-precision regulator, and output-control circuits.

The error amplifiers exhibit a common-mode voltage range from -0.3 V to VCC -2 V. The dead-time control comparator has a fixed offset that provides approximately 5% dead time. The on-chip oscillator can be bypassed by terminating RT to the reference output and providing a sawtooth input to CT, or it can drive the common circuits in synchronous multiple-rail power supplies.

The uncommitted output transistors provide either common-emitter or emitter-follower output capability. This PWM Controller provides for push-pull or single-ended output operation, which can be selected through the output-control function. The architecture of this device prohibits the possibility of either output being pulsed twice during push-pull operation.

The TL494C PWM Controller is characterized for operation from 0C to 70C. The TL494I is characterized for operation from -40C to 85C. The TL494B is characterized for operation from -40C to 125C. The NCV494B is characterized for -40C to 125C and certified for automotive applications.

  • Off-line power supply
  • Buck converter

  • VPA (Vehicle Power Adapter)
  • LED Lighting

  • Complete Pulse Width Modulation Control Circuitry
  • On-Chip Oscillator with Master or Slave Operation
  • On-Chip Error Amplifiers
  • On-Chip 5.0 V Reference
  • Adjustable Deadtime Control
  • Uncommitted Output Transistors Rated to 500 mA Source or Sink
  • Output Control for Push-Pull or Single-Ended Operation
  • Undervoltage Lockout
  • Pb-Free Packages are Available*
  • Variable Frequency Operation (up to 200 KHz)
  • PWM Buck Controller Configuration

Tools and Resources

Product services, tools and other useful resources related to TL494

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

TL494BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Step-Up

1

Voltage Mode

7

40

40

$0.4527

More Details

TL494CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Step-Up

1

Voltage Mode

7

40

40

$0.4544

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.