4-Switch Buck Boost Controller, USB Power Delivery and Type-C Applications

Active, Not Rec

Overview

The NCP81239 USB Power Delivery (PD) Controller is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C−Type cables. The NCP81239 is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C−Type Interface Controller. NCP81239 is designed for applications requiring dynamically controlled slew rate limited output voltage that require either voltage higher or lower than the input voltage. The NCP81239 drives 4 NMOSFET switches, allowing it to buck or boost and support the consumer and provider role swap function specified in the USB Power Delivery Specification which is suitable for all USB PD applications. The USB PD Buck Boost Controller operates with a supply and load range of 4.5 V to 28 V.

NCP81599 is the preferred replacement for new design.

  • Consumer
  • Computing
  • Point of Sales
  • USB Type-C
  • USB PD

  • Desktop
  • Hubs
  • Docking Station
  • Power bank
  • Car charger

  • 4.5 V to 28 V operating range
  • I2C interface
  • Switching frequency from 150 kHz to 1200 kHz
  • Slew rate control during transition
  • Supports USB-PD, QC2.0, and QC3.0 profiles
  • Overvoltage and overcurrent protection

Tools and Resources

Product services, tools and other useful resources related to NCP81239

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81239MNTXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

2500

Y

Step-Up/Step-Down/SEPIC

1

Current Mode

4.5

28

150 to 1200

$0.8024

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.