Ultra Wide Input Current Mode PWM Controller

Active

Overview

The NCP12700 is a fixed frequency, peak current mode, PWM controller containing all of the features necessary for implementing single-ended power converter topologies. The device features a high voltage startup capable of operating over a wide input range (9 – 120/200 V MSOP10/WQFN10) and supplying at least 20 mA to provide temporary bias to VCC during system startup.The controller offers an adjustable soft-start, input voltage UVLO protection, and an adjustable Over-Power Protection circuit which limits the total power capability of the circuit as the input voltage increases, easing the system thermal design. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and bring the controller into a low quiescent state.

  • Low to medium voltage isolated DC-DC
  • CCM & DCM Flyback Converters
  • Forward converters

  • Telecom DC-DC Modules
  • Industrial power converters
  • Railway DC-DC Modules

  • Wide Input Range (9 – 120/200 V; MSOP10/WQFN10)
  • Current Mode Control with Integrated Slope Compensation
  • Single Resistor Programmable Oscillator
  • Input Voltage UVLO with Hysteresis
  • 1 A / 2.8 A Source / Sink Gate Driver
  • Several Fault Protections:
    - User Adjustable Over-Power Protection
    - Overload Protection with 30 ms Overload Timer
    - NTC-Compatible Fault Interface for Thermal Protection
    - Output OVP Fault Interface
    - Fault Auto-recovery Mode with 1 s Auto-recovery Period

Tools and Resources

Product services, tools and other useful resources related to NCP12700

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP12700ADNR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

Y

Forward

1

Current Mode

6.5

120

-

$0.6291

More Details

NCP12700BDNR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

Y

Forward

1

Current Mode

6.5

120

-

$0.6291

More Details

NCP12700BMTTXG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-10

1

260

REEL

3000

Y

Forward

1

Current Mode

6.5

200

-

$0.6785

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.