Power Supply Battery Charger Regulation Control Circuit

Obsolete

Overview

The MC33341 is a monolithic regulation control circuit that isspecifically designed to close the voltage and current feedback loops inpower supply and battery charger applications. This device features theunique ability to perform source high–side, load high–side, sourcelow–side and load low–side current sensing, each with either aninternally fixed or externally adjustable threshold. The various current sensing modes are accomplished by a means of selectively using the internal differential amplifier, inverting amplifier, or a direct input path.

Positive voltage sensing is performed by an internal voltage amplifier. The voltage amplifier threshold is internally fixed and can be externally adjusted in all low–side current sensing applications. An active high drive output is provided to directly interface with economical optoisolators for isolated output power systems. This device is available in 8–lead dual–in–line and surface mount packages.

  • Differential Amplifier for High-Side Source and Load Current Sensing
  • Inverting Amplifier for Source Return Low-Side Current Sensing
  • Non-Inverting Input Path for Load Low-Side Current Sensing
  • Fixed or Adjustable Current Threshold in All Current Sensing Modes
  • Positive Voltage Sensing in All Current Sensing Modes
  • Fixed Voltage Threshold in All Current Sensing Modes
  • Adjustable Voltage Threshold in All Low-Side Current Sensing Modes
  • Output Driver Directly Interfaces with Economical Optoisolators
  • Operating Voltage Range of 2.3V to 16V
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC33341

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

MC33341D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

Flexible

2.3

15

-

Price N/A

More Details

MC33341DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

Flexible

2.3

15

-

Price N/A

More Details

MC33341DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

Flexible

2.3

15

-

Price N/A

More Details

MC33341DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

Flexible

2.3

15

-

Price N/A

More Details

MC33341P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

-

Flexible

2.3

15

-

Price N/A

More Details

MC33341PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

-

Flexible

2.3

15

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.