Power Management IC (PMIC) for Hearing Aids

Active

Overview

HPM10 is a Power Management IC (PMIC) that provides a high-performance solution for rechargeable batteries in hearing aids and cochlear implant devices. Responsible for generating the voltage needed by the hearing aid, it manages the charging algorithms so that the battery autonomy and the number of charging cycles are optimized.

HPM10 supports silver-zinc (AgZn) and lithium ion (Li-ion) rechargeable chemistries. It also detects zinc-air (Zn-air) and nickel-metal hydride (Ni-Mh) disposable batteries.

HPM10 is supported by a comprehensive suite of development tools, which includes hardware, software, and technical documentation.

  • Supports and manages rechargeable batteries in hearing aids

  • Hearing Aids
  • Cochlear Implants

  • Battery Type Flexibility: Automatically detects and charges rechargeable batteries (incl. Silver-Zinc (AgZn) and Lithium Ion). Also detects Zinc-Air (Zn-Air) and Nickel-Metal Hydride (Ni-Mh) disposable batteries.
  • High-Efficiency Power Regulation: Optimized regulators to minimize dissipated power from the battery to the hearing aid.
  • Ultra-Low Power Consumption: Offers a Deep Sleep current consumption of 15 nA to maximize the shelf life of a sealed battery
  • Non-Volatile Memory (OTP): Stores charging parameters , trim codes, and general product-specific settings.
  • Communication Interface: Includes a Charger Communication Interface (CCIF) to provide battery information directly to the hearing aid (eg. Charging progress, voltage and current levels, temperature, and failures).
  • Design Flexibility: Available in ultra-miniature WLCSP packaging for easy integration into various types of hearing aids and cochlear implants.

Product Resources

Product services, tools and other useful resources related to HPM10

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

HPM10-W29A100G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-29

1

260

REEL

5000

Y

Li-Ion/Polymer

Flexible

4.8

5.2

-

$4.6

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.