Single-Cell Linear Battery Charger, 500mA, with power back capability for Small Battery and IoT Applications

Favorite

Overview

The FAN54120 is a USB-compatible single-cell, linear Li-Ion battery charger with "Power Back" Capability, It supports dead battery revival, pre-charge, fast charge, and float charge states.Fast charging current (IFAST) is set with an external resistor. Pre-charge (IPRE) and charge complete (ICHGEND) currents are factory set at IFAST/5.2 and IFAST/10, respectively. An open-drain ("STAT" ) pin provides charge and/or fault status indication. The "Power Back" enables to power accessories from the battery

  • Io T Devices
  • E-Cigs / Vapes
  • Personal Mobile Devices (games, camera, etc.)
  • Point-of-Sale instruments
  • Toys
  • TWS earbuds
  • Fully integrated charger for Single Cell Li-Ion or Li-Polymer battery
  • Factory Configured Charge Voltage
  • Charge Voltage Accuracy: (+/-0.5%) and charge current accuracy (+/-4%)
  • User determined Fast charge Current via external resistor
  • Small foot print
  • Ultra low Battery Discharge Current (<120nA)
  • 28 V Absolute Maximum Input Voltage
  • True Reverse Current Blocking
  • Adaptive Thermal Regulation
  • Supports JEITA Safe-to-Charge operation with an external NTC
  • "Power Back" functionality to power accessories from the battery

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

FAN54120MP420X

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Li-Ion/Polymer

1

4

6

0.3

$0.2875

More Details

FAN54120UC420X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.36x0.76x0.581

1

260

REEL

3000

Y

Li-Ion/Polymer

1

4

6

0.3

$0.2875

More Details

FAN54120UC425X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.36x0.76x0.581

1

260

REEL

3000

Y

Li-Ion/Polymer

1

4

6

0.3

$0.2875

More Details

FAN54120UC435X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.36x0.76x0.581

1

260

REEL

3000

Y

Li-Ion/Polymer

1

4

6

0.3

$0.2875

More Details

Show More

1-25 of 25

Products per page

Jump to :