USB-Compliant Single Cell Li-Ion Switching Charger with USB-OTG Boost Regulator

Obsolete

Overview

The FAN5401 combines a highly integrated switched-mode charger, to minimize single-cell Lithium-ion (Li-ion) charging time from a USB power source, and a boost regulator to power a USB peripheral from the battery.
The charging parameters and operating modes are programmable through an I2C Interface that operates up to 3.4Mbps. The charger and boost regulator circuits switch at 3MHz to minimize the size of external passive components.
The FAN5401 provides battery charging in three phases: conditioning, constant current, and constant voltage.
To ensure USB compliance and minimize charging time, the input current is limited to the value set through the I2C host. Charge termination is determined by a programmable minimum current level. A safety timer with reset control provides a safety backup for the I2C host.
The integrated circuit (IC) automatically restarts the charge cycle when the battery falls below an internal threshold. If the input source is removed, the IC enters a high-impedance mode with leakage from the battery to the input prevented. Charge status is reported back to the host through the I2C port. Charge current is reduced when the die temperature reaches 120°C.
The FAN5401 can operate as a boost regulator on command from the system. The boost regulator includes a soft-start that limits inrush current from the battery.
The FAN5401 is available in a 1.96 x 1.87mm, 20-bump, 0.4mm pitch WLCSP package.

  • Media Tablets

  • • Fully Integrated, High-Efficiency Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs• Faster Charging than Linear• Charge Voltage Accuracy:
  • 0.5% at 25°C
  • 1% from 0 to 125°C• ±5% Input Current Regulation Accuracy• ±5% Charge Current Regulation Accuracy• 20V Absolute Maximum Input Voltage• 6V Maximum Input Operating Voltage• 1.25A Maximum Charge Rate• Programmable through High-Speed I2C Interface (3.4Mb/s) with Fast Mode Plus Compatibility
  • Input Current
  • Fast-Charge / Termination Current
  • Charger Voltage
  • Termination Enable• 3MHz Synchronous Buck PWM Controller with Wide Duty Cycle Range• Small Footprint 1µH External Inductor• Safety Timer with Reset Control• 1.8V Regulated Output from VBUS for Auxiliary Circuits• Weak Input Sources Accommodated by Reducing Charging Current to Maintain Minimum VBUS Voltage• Low Reverse Leakage to Prevent Battery Drain to VBUS• 5V, 300mA Boost Mode for USB OTG for 2.5 to 4.5V Battery Input

Tools and Resources

Product services, tools and other useful resources related to FAN5401

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

FAN5401UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

N

Charger

-

4

6

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.