Highly Integrated Secondary-Side Adaptive USB Type-C Charging Controller with USB-PD

Obsolete

Overview

The FAN63901JMPX is a highly integrated, secondary-side power adapter controller supporting USB Type-C and USB Power Delivery 2.0/3.0. It includes a fully autonomous USB PD state machine which is fully compliant with the latest USB PD 3.0 specification, minimizing design time and cost. Support for the latest Programmable Power Supply (PPS) rules allows for control of voltages from 3.3V to 21V and current limits from 1A to 3A to meet a wide range of applications and power levels. To minimize BOM count, the FAN63901JMPX includes an NMOS gate driver for VBUS load switch control, as well as Constant Voltage (CV) and Constant Current (CC) control blocks with adjustable internal references. To ensure proper operation of the adapter, various protections are integrated into the controller including output over-voltage protection, under-voltage protection, external over-temperature protection via NTC, internal over-temperature protection, CC over voltage protection.

  • USB-PD/PPS Protocol Controller
  • Battery Chargers
  • AC Adapters

  • Smart Phones and Feature Phones
  • Tablet PCs
  • Portable Devices

  • USB Type-C Rev 1.3, PD2.0, PD3.0, and PPS Compatible.
  • Support 60W Output Profile (PDO: 5V, 9V, 15V, 20V. APDO: 9V, 15V, 20V)
  • Small Current Sensing Resistor (5mΩ)
  • Built-in Output Capacitor Bleeding Function
  • Secondary-Side Constant Voltage (CV) and Constant Current (CC) Regulation with Two Operational Amplifiers of Open-Drain Type for Dual-Loop CV/CC Control
  • N-Channel back to back MOSFET Control as a Load Switch
  • Precise Voltage and Current Control for Minimum step size via 10-bit DAC’s
  • 10-bit ADC for Monitoring Voltage, Current and Temperature
  • Auto Re-start Protection Mode Option to Disable Load Switch for 2 seconds
  • Support Protections: Output Over-Voltage Protection, Under-Voltage Protection, External Over Temperature Protection via NTC, internal Over Temperature Protection, Cable Fault Protection, and CC lines Over Voltage Protection

Tools and Resources

Product services, tools and other useful resources related to FAN63901J

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

FAN63901JMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-24

1

260

REEL

3000

N

20V

~NA~

10mA

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.