Secondary Side Synchronous Rectifier Controller for Flyback Converters Having Proprietary DRE Function While with FAN1080

Obsolete

Overview

The FAN6250M6X is a secondary-side synchronous rectifier (SR)controller for an isolated flyback converter operating in DiscontinuousConduction Mode (DCM). The adaptive dead time control algorithmminimizes the body diode conduction of SR MOSFET while guaranteeingstable and robust SR operation against noise and disturbance caused bythe circuit parasitic.Programmable thermal Shut-Down (SD) function that informing primaryside controller to shut-down the power system when pairing with PSRcontroller - FAN1080. The Dynamic Response Enhancement(DRE)function that minimize system response time when pairing with PSRcontroller - FAN1080.

  • Travel Adapter for Phone and Table
  • IoT Power Applications
  • DSC Adapter

  • Travel Adapter

  • Adaptive turn-off dead time tuning for general SR MOSFET application.
  • Programmable Dynamic Response Enhancement (DRE) function to minimize system response time.

Tools and Resources

Product services, tools and other useful resources related to FAN6250
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
VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

FAN6250M6X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

N

5.5V

-

2.8mA

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.