Critical Conduction Mode (CrM) Power Factor Controller, Interleaved

Favorite

Overview

The NCP1632A integrated a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost-effective technique (no need for low trr diodes). In addition, the NCP1632A drivers are 180o phase shifted for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.

  • All Off Line Appliance Requiring Power Factor Correction
  • SMPS
  • Flat panel TVs
  • Computer Power Supplies
  • LCD TV
  • Server power, networking power
  • Brown out blanking time 50ms; Pin latch threshold 2.5V
  • 180° out of phase operation
  • Frequency Clamped Critical conduction Mode (FCCrM) operation
  • Frequency foldback at low power
  • Integrated Overcurrent protection, Overvoltage protection, UVLO and brown-out protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1632ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

F

CRM

Variable

Voltage Mode

Step-Up

up to 500

20

500 / 500

9.5 - 12

Yes

Yes

No

$0.8066

More Details

Show More

1-25 of 25

Products per page

Jump to :