Critical Conduction Mode (CrM) Power Factor Correction Controller, Follower Boost

Active

Overview

The NCP1623 is a controller designed to drive PFC boost stages. Based on an innovative Valley Synchronized Frequency Fold-back (VSFF) method, it operates in critical conduction mode (CrM) until the power drops below a threshold level. The PFC controller enters discontinuous conduction mode (DCM) with increased dead-time as the load further decays (frequency foldback). VSFF maximizes the efficiency at both nominal and light loads. In addition, an internal circuitry ensures a near-unity power factor even when the switching frequency is reduced.

Housed in a TSOP-6 package, the circuit also incorporates the features necessary for robust and compact PFC stages, with few external components. The A version provides the follower boost capability for drastic low-line efficiency improvement. This controller is also available in the SOIC-8 package, which features an ultra-low-consumption mode externally controlled by the disable pin.

  • Power Factor Correction
  • Offline Power Supply

  • USB PD Mobile & Laptop Charging
  • Industrial Power Supplies
  • Computing Power Supplies
  • Gaming Power Supplies

  • Critical Conduction Mode (CrM) in heavy load conditions
  • Discontinuous Conduction Mode (DCM) with Frequency Foldback in light load
  • Follower Boost capability (NCP1623A only)
  • Sleep Mode with circuit consumption below 100 µA (SOIC-8 version only)
  • Zero Current Detection via Drain sensing
  • Dynamic Response Enhancer
  • Near unity power factor over the load range

Product Resources

Product services, tools and other useful resources related to NCP1623

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1623ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

CRM

Variable

Current Mode

Step-Up

Variable

30

500 / 800

10.5

Yes

Yes

No

$0.3667

More Details

NCP1623ASNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

CRM

Variable

Current Mode

Step-Up

Variable

30

500 / 800

10.5

Yes

Yes

No

$0.3267

More Details

NCP1623CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

CRM

Variable

Current Mode

Step-Up

Variable

30

500 / 800

10.5

Yes

Yes

No

$0.3667

More Details

Show More

1-3 of 3

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.