Power Factor Controller (PFC), CrCM

Favorite

Overview

The FAN6961 is an 8-pin, boundary-mode, power factor correction controller intended for controlling PFC pre-regulators. The FAN6961 provides a controlled on-time to regulate the output DC voltage and achieve natural power factor correction. The maximum on-time of the external switch is programmable to ensure safe operation during AC brownouts. An innovative multi-vector error amplifier is built in to provide rapid transient response and precise output voltage clamping. A built-in circuit disables the controller if the output feedback loop is opened. The startup current is lower than 20 µA and the operating current has been reduced to under 6 mA. The supply voltage can be up to 25 V, maximizing application flexibility.

  • AC-DC Merchant Power Supply
  • Boundary Mode PFC Controller
  • Low Input Current THD
  • Controlled On-Time PWM
  • Zero-Current Detection
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking instead of RC Filtering
  • Low Startup Current: 10 µA Typical
  • Low Operating Current: 4.5 mA Typical
  • Feedback Open-Loop Protection
  • Programmable Maximum On-Time (MOT)
  • Output Over-Voltage Clamping Protection
  • Clamped Gate Output Voltage 16.5 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

FAN6961SY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

CrCM/BCM

Variable

Voltage Mode

Step-Up

Variable

30

450 / 900

12.5

No

Yes

No

Price N/A

More Details

FAN6961SZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

CrCM/BCM

Variable

Voltage Mode

Step-Up

Variable

30

450 / 900

12.5

No

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :