High Voltage Switching Regulator for Offline SMPS

Last Shipments

Overview

The NCP101X series integrates a fixed-frequency current-mode controller and a 700 V voltage MOSFET. Housed in a PDIP7 package, the NCP101X offers everything needed to build a rugged and low-cost power supply, including soft-start, frequency jittering, short-circuit protection, skip-cycle, a maximum peak current setpoint and a Dynamic Self-Supply (no need for an auxiliary winding).
Unlike other monolithic solutions, the NCP101X is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65-100-130 kHz). When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at typically 1/4 of the maximum peak value, no acoustic noise takes place. As a result, standby power is reduced to the minimum without acoustic noise generation.

  • Auxiliary Power Supplies

  • Low Power AC/DC Adapter for Chargers

  • Built-in 700V MOSFET with Typical RdsON of 11 or 22 Ohms
  • Large Creepage Distance between High-Voltage Pins
  • Current- Mode Fixed Frequency Operation: 65kHz - 100kHz - 130kHz
  • Skip-Cycle Operation at Low Peak Currents Only: No Acoustic Noise!
  • Dynamic Self-Supply, No Need of an Auxiliary Winding
  • Internal 1ms Soft-Start
  • Auto-Recovery Internal Output Short-Circuit Protection
  • Latched Overvoltage Protection with Auxiliary Winding Operation
  • Frequency Jittering for better EMI Signature
  • Below 100 mW Standby Power if Auxiliary Winding is Used
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • SPICE Models Available for Transient AC analysis
  • Pb-Free Packages are Available

Product Resources

Product services, tools and other useful resources related to NCP1014

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP1014AP065G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

N

Current Mode

65

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1014AP100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

N

Current Mode

100

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1014APL065R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

3

260

REEL

1000

N

Current Mode

65

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1014APL100R2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

PDIP-7

3

260

REEL

1000

N

Current Mode

100

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1014ST100T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Current Mode

100

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1014ST65T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Current Mode

65

Yes

Yes

11

700

450

Yes

8

Yes

Yes

No

No

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.