High Performance 800 V Off-line Switcher with HV Startup and SenseFET

Last Shipments

Overview

The FSL5x8A/H is an integrated peak-current-mode controlled pulse width modulation (PWM) power switch, specifically designed for off-line switch-mode power supplies. The PWM controller includes an advanced soft-start, frequency hopping, optimized gate driver, internal transconductance amplifier, temperature-compensated precise current source for loop compensation and enhanced self-protections circuitry as well. Compared with a discrete MOSFET and PWM controller solution, the FSL5x8A/H allows to reduce total cost, component count, size, and weight, while simultaneously increase efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective design of both isolated and non-isolated Flyback converters.

  • Auxiliary & Stand-by Power Supply
  • Major Home Appliances power supplies
  • Low to medium Power Chargers & Adapters

  • White Goods (Air-con, Fridges, Washing machines, ....)
  • E-Meters
  • Industrial equipments
  • Consumer Equipment Power Supply

  • Rugged 800V FET with 3.8 Ω Typ.RDS(on) with Built-in HV current source for start up
  • Fine-tunable Skip Mode Operation
  • Integrated Line Compensation
  • Line Brown-in, Brown-out Function
  • Line Over-voltage Protection (LOVP)
  • Fsw options: 100 & 130 kHz
  • Seamless implementation of isolated and non-isolated topologies
  • Peak Current: FSL538A = 860mA and FSL538H = 660 mA

Tools and Resources

Product services, tools and other useful resources related to FSL538

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL538APG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

Current Mode

100

Yes

Yes

3.8

800

860

Yes

4

8

Yes

Yes

Yes

No

Price N/A

More Details

FSL538HPG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

Current Mode

130

Yes

Yes

3.8

800

660

Yes

4

8

Yes

Yes

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.