Integrated Power Switch (FPS™) for 260W Half-Bridge Resonant Converter

Last Shipments

Overview

The FSFR-XS series includes highly integrated power switches designed for high-efficiency half-bridge resonant converters. Offering everything necessary to build a reliable and robust resonant converter, the FSFR-XS series simplifies designs while improving productivity and performance. The FSFR-XS series combines power MOSFETs with fast-recovery type body diodes, a high-side gate-drive circuit, an accurate current controlled oscillator, frequency limit circuit, soft-start, and built-in protection functions. The high-side gate-drive circuit has common-mode noise cancellation capability, which guarantees stable operation with excellent noise immunity. The fast-recovery body diode of the MOSFETs improves reliability against abnormal operation conditions, while minimizing the effect of reverse recovery. Using the zero-voltage-switching (ZVS) technique dramatically reduces the switching losses and significantly improves efficiency. The ZVS also reduces the switching noise noticeably, which allows a small-sized Electromagnetic Interference (EMI) filter.
The FSFR-XS series can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

  • PDP TV
  • LCD TV
  • Desktop PC
  • Server
  • Video Game Console

  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topology
  • High Efficiency through Zero Voltage Switching (ZVS)
  • Internal UniFET™s with Fast-Recovery Body Diode
  • Fixed Dead Time (350ns) Optimized for MOSFETs
  • Up to 300kHz Operating Frequency
  • Auto-Restart Operation for All Protections with An External LVCC
  • Protection Functions: Over-Voltage Protection (OVP), Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD)

Tools and Resources

Product services, tools and other useful resources related to FSFR1800XS

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSFR1800XS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

475

N

Voltage Mode

Resonant

-

-

-

500

-

-

-

-

-

-

-

-

Price N/A

More Details

FSFR1800XSL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

380

N

Voltage Mode

Resonant

-

-

-

500

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.