Advanced Integrated Power Switch (FPS™) for 260W Half-Bridge Resonant Converter

Favorite

Overview

The FSFR-HS is a highly integrated power switch designed for high-efficiency half-bridge resonant converters. Offering everything necessary to build a reliable and robust resonant converter, the FSFR-HS simplifies designs while improving productivity and performance. The FSFR-HS combines power MOSFETs, a high-side gate-drive circuit, an accurate current-controlled oscillator, and built-in protection functions.
The high-side gate-drive circuit has a common-mode noise cancellation capability, which provides stable operation with excellent noise immunity. Using zero-voltage-switching (ZVS) technique dramatically reduces the switching losses and significantly improves efficiency. The ZVS also reduces the switching noise noticeably, even though the operating frequency increases. It allows a small Electromagnetic Interference (EMI) filter, besides the high operating frequency, to reduce the volume of the resonant tank and to increase power density.
The FSFR-HS can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

  • PDP TV
  • LCD TV
  • Desktop PC
  • Server
  • Video Game Console
  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topology
  • High Efficiency through Zero Voltage Switching (ZVS)
  • Built-in High-Side Gate Driver IC
  • Internal UniFET™s with Fast-Recovery Type Body Diode (trr=160ns Typical)
  • Fixed Dead Time (350ns) Optimized for MOSFETs
  • Operating Frequency Up to 600kHz for Soft-Start
  • Self Auto-Restart Operation for All Protections, Despite External LVCC Bias
  • Line UVLO with Programmable Hysteresis Level
  • Simple On/Off with Line UVLO Pin
  • Easy Configuration and Compatibility with FAN7930 for Line UVLO without External Components
  • Protection Functions: Over-Voltage Protection (OVP), Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSFR1800HS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

475

N

Voltage Mode

Resonant

-

-

-

500

-

-

-

-

-

-

-

-

Price N/A

More Details

FSFR1800HSL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

380

N

Voltage Mode

Resonant

-

-

-

500

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :