650V Integrated Power Switch for 90Watt offline flyback converters

Favorite

Overview

The FSDM1265RB is an integrated Pulse-Width Modulator (PWM) and a SenseFET which is specifically designed for high performance offline SMPS with minimal external components. This device is an integrated high-voltage power switching regulator which combines a rugged avalanche SenseFET with a current mode PWM control block. The PWM controller includes integrated fixed frequency oscillator, under-voltage lockout, leading edge blanking (LEB), optimized gate driver, internal soft-start, and precise current sources that are temperature compensated for loop compensation and self protection circuitry. Compared with discrete MOSFET and PWM controller solution, it can reduce total cost, component count, size, and weight, while simultaneously increasing efficiency, productivity, and system reliability. This device is a basic platform which is well suited for cost effective designs of flyback converters.

  • Internal Avalanche Rugged SenseFET
  • Advanced Burst-Mode operation that consumes less than 1W at 240VAC and 0.5W load
  • Precision Fixed Operating Frequency (66kHz)
  • Internal Start-up Circuit
  • Improved Pulse by Pulse Current Limiting
  • Over-Voltage Protection (OVP)
  • Over-Load Protection (OLP)
  • Internal Thermal Shutdown Function (TSD)
  • Auto-Restart Mode
  • Under Voltage Lock Out (UVLO) with Hysteresis
  • Low Operating Current (2.5mA)
  • Built-in Soft Start

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSDM1265RBWDTU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

-

-

-

-

0.75

650

7000

Yes

-

No

Yes

-

-

-

$1.8552

More Details

Show More

1-25 of 25

Products per page

Jump to :