650V Integrated Power Switch for 60Watt offline flyback converters

Favorite

Overview

The FSDM0465RE, FSDM0565RE, and FSDM07652RE are an integrated Pulse Width Modulator (PWM) and SenseFET specifically designed for high-performance offline Switch Mode Power Supplies (SMPS) with minimal external components. This device is an integrated high-voltage power-switching regulator that combines an avalanche-rugged SenseFET with a current mode PWM control block. The PWM controller includes an integrated fixed-frequency oscillator, under-voltage lockout, leading-edge blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise-current sources for a loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, it can reduce total cost; component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device is a basic platform well suited for cost-effective designs of flyback converters.

  • Internal Avalanche Rugged Sense FET
  • Advanced Burst-Mode Operation Consumes Under 1 Watt at 240VAC&0.5W Load
  • Precision Fixed Operating Frequency (66kHz)
  • Internal Start-up Circuit
  • Improved Pulse-by-Pulse Current Limiting
  • Over Voltage Protection (OVP)
  • Overload Protection (OLP)
  • Internal Thermal Shutdown Function (TSD)
  • Auto-Restart Mode
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current (2.5mA)
  • Built-in Soft-Start <B>Application</B>
  • SMPS for LCD Monitor and STB
  • Adaptor

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSDM0565REWDTU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

-

-

-

-

1.76

650

2250

Yes

-

No

Yes

-

-

-

$1.1833

More Details

Show More

1-25 of 25

Products per page

Jump to :