650V Integrated Power Switch with Abnormal OCP for 30Watt offline flyback converters

Obsolete

Overview

The FSD156MRBN is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switch-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSL156MRBN can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform suited for cost-effective design of a flyback converter.

  • LCD TV
  • LED TV
  • LCD Monitor
  • DVD/Set Top Boxes

  • Advanced Soft Burst-Mode Operation for Low Standby Power and Low Audible Noise
  • Random Frequency Fluctuation (RFF) for Low EMI
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis, Output-Short Protection (OSP), and Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current (0.4mA) in Burst Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 650V
  • Built-in Soft-Start: 15ms
  • Auto-Restart Mode

Tools and Resources

Product services, tools and other useful resources related to FSD156MRBN

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSD156MRBN

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

Current Mode

67

-

-

1.8

650

1600

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.