High Performance Current Mode PWM Controller

Active

Overview

The UC3844B, UC3845B series are high performance fixed frequency current mode controllers. They are specifically designed for Off-Line and dc-to-dc converter applications offering the designer a cost-effective solution with minimal external components. These integrated circuits feature an oscillator, a temperature compensated reference, high gain error amplifier, current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET.

Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle-by-cycle current limiting, a latch for single pulse metering, and a flip-flop which blanks the output off every other oscillator cycle, allowing output deadtimes to be programmed from 50% to 70%.

These devices are available in an 8-pin dual-in-line and surface mount (SO-8) plastic package as well as the 14-pin plastic surface mount (SO-14). The SO-14 package has separate power and ground pins for the totem pole output stage.

The UCX844B has UVLO thresholds of 16 V (on) and 10 V (off), ideally suited for off-line converters. The UCX845B is tailored for lower voltage applications having UVLO thresholds of 8.5 V (on) and 7.6 V (off).

  • Trimmed Oscillator for Precise Frequency Control
  • Oscillator Frequency Guaranteed at 250 kHz
  • Current Mode Operation to 500 kHz Output Switching Frequency
  • Output Deadtime Adjustable from 50% to 70%
  • Automatic Feed Forward Compensation
  • Latching PWM for Cycle-By-Cycle Current Limiting
  • Internally Trimmed Reference with Undervoltage Lockout
  • High Current Totem Pole Output
  • Undervoltage Lockout with Hysteresis
  • Low Startup and Operating Current
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to UC3845B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

UC3845BD1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

Price N/A

More Details

UC3845BD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.2504

More Details

UC3845BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

Price N/A

More Details

UC3845BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.4076

More Details

UC3845BNG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.52

More Details

UC3845BVD1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

UC3845BVD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

$0.2589

More Details

UC3845BVDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

UC3845BVDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

$0.3968

More Details

UC3845BVNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.