Current Mode Resonant Controller with Integrated High Voltage Drivers, Enhanced Light Load

Active

Overview

The NCP13992 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP13992 features a dedicated output to drive the PFC controller. This feature together with dedicated quiet skip mode technique further improves light load efficiency of the whole application. The NCP13992 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.

  • Half Bridge Resonant Converter
  • Offline Power Supply

  • Notebook Adapters
  • LCD, LED and OLED TV
  • High Power AC/DC Adapter
  • Industrial and Medical Power Supply
  • Computing Power Supply
  • Lighting Power Supply

  • Quiet Skip Mode technique
  • Current Mode Control Scheme
  • Automatic Dead−time with Maximum Dead−time Clamp

Product Resources

Product services, tools and other useful resources related to NCP13992

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

21

Share

Product Groups:

Orderable Parts:

21

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP13992AADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

Yes

20

500 / 1000

$0.818

More Details

NCP13992ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

11.9

Yes

No

Yes

20

500 / 1000

$0.8456

More Details

NCP13992ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

Yes

20

500 / 1000

$0.841

More Details

NCP13992ADDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

No

20

500 / 1000

$0.8306

More Details

NCP13992AEDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

Yes

20

500 / 1000

$0.8528

More Details

NCP13992AFDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

11.9

Yes

No

Yes

20

500 / 1000

$0.8528

More Details

NCP13992AGDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

Yes

20

500 / 1000

$0.8528

More Details

NCP13992AHDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.8528

More Details

NCP13992AJDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

Y

LLC

Current Mode

Up to 750

Yes

15.8

Yes

No

Yes

20

500 / 1000

$0.8306

More Details

NCP13992AKDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.818

More Details

NCP13992ALDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.8559

More Details

NCP13992AMDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

15.8

Yes

No

Yes

20

500 / 1000

$0.8306

More Details

NCP13992ANDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

15.8

Yes

No

Yes

20

500 / 1000

$0.818

More Details

NCP13992ARDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

15.8

Yes

No

Yes

20

500 / 1000

$0.818

More Details

NCP13992ASDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.8559

More Details

NCP13992ATDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

15.8

Yes

Yes

Yes

20

500 / 1000

$0.8349

More Details

NCP13992AUDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

No

Yes

20

500 / 1000

$0.8349

More Details

NCP13992AWDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

No

Yes

20

500 / 1000

$0.8586

More Details

NCP13992AZDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

No

Yes

20

500 / 1000

$0.9484

More Details

NCP13992CADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.9484

More Details

NCP13992CBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

Current Mode

Up to 750

Yes

11.9

Yes

Yes

Yes

20

500 / 1000

$0.9484

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.