Highly integrated quasi-resonant flyback controller for off-line USB-PD and USB Type-C power converters.

Active

Overview

The NCP1345 is a highly integrated quasi-resonant flyback controller suitable for designing high-performance off-line USB-PD and USB Type-C power converters. The included dual-pin VCC architecture allows direct connection to the aux winding for simplified VCC management with a reduced parts count and increased performance.
The NCP1345 also features a precise, primary side based output current limiting circuit to ensure a constant output current limit regardless of programmed output voltage, or nameplate output power.

  • USB PD

  • Phone, Tablet, & Notebook Chargers
  • Aftermarket USB PD Multi-Port Chargers
  • USB C Enabled Wall Sockets

  • 150-V Wide Range Vcc Architecture
  • Auto-Tuning Skip
  • Rapid Frequency Foldback
  • Constant Output Current Limiting
  • SR Spike Reduction Circuitry (Adaptive Gate Drive)
  • Improved Frequency Jittering
  • 350 KHz high frequency QR
  • Internal 700 V Startup w X2 discharge

Product Resources

Product services, tools and other useful resources related to NCP1345

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1345Q00D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

38

500 / 800

$0.66

More Details

NCP1345Q01D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

38

500 / 800

$0.66

More Details

NCP1345Q02D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

38

500 / 800

$0.66

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.