PWM Controller, Fixed Frequency, Flyback, Current Mode

Last Shipments

Overview

Housed in SO-8 or DIP8 package, the NCP1203 represents a major leap toward ultra-compact Switch-Mode Power Supplies and represents an excellent candidate to replace the UC384X devices.Thanks to its proprietary SmartMOS Very High Voltage Technology, the circuit allows the implementation of complete off-line AC/DC adapters, battery charger and a high-power SMPS with few external components.

With an internal structure operating at a fixed 40 kHz, 60 kHz or 100 kHz switching frequency, the controller features a high-voltage start-up FET which ensures a clean and loss-less start up sequence. Its current-mode control naturally provides good audio susceptibility and inherent pulse-by-pulse control.

When the current set point falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides improved efficiency at light loads while offering excellent performance in standby conditions. Because this occurs at a user adjustable low peak current, no acoustic noise takes place.

The NCP1203 also includes an efficient protective circuitry which, in presence of an output over load condition, disables the output pulses while the device enters a safe burst mode, trying to restart. Once the default has gone, the device auto-recovers. Finally, atemperature shutdown with hysteresis helps building safe and robust power supplies.

  • AC/DC Adapters for Notebooks, etc.
  • Offline Battery Chargers
  • Auxiliary Power Supplies (USB, Appliances, TVs, etc.)

  • High-Voltage Start Up Current Source
  • Auto-Recovery Internal Output Short-Circuit Protection
  • Extremely Low No-Load Standby Power
  • Current-Mode with Adjustable Skip-Cycle Capability
  • Internal Leading Edge Blanking
  • 250 mA Peak Current Capability
  • Internally Fixed Frequency at 40 kHz, 61 kHz and 100 kHz
  • Direct Optocoupler Connection
  • Undervoltage Lockout at 7.6 V Typical
  • SPICE Models Available for TRANsient and AC Analysis
  • Pin to Pin Compatible with NCP1200
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1203

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1203D100R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

100

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

NCP1203D40R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

40

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

NCP1203D60R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

60

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

NCP1203P100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

100

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

NCP1203P40G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

40

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

NCP1203P60G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

60

Yes

Yes

Yes

No

No

16

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.