High Speed Single-Ended PWM Controller

Favorite

Overview

The MC34023 series are high speed, fixed frequency, single-ended pulse width modulator controllers optimized for high frequency operation. They are specifically designed for Off-Line and DC-to-DC converter applications offering the designer a cost-effective solution with minimal external components. These integrated circuits feature an oscillator, a temperature compensated reference, a wide bandwidth error amplifier, a high speed current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET.

Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle-by-cycle current limiting, and a latch for single pulse metering.

The flexibility of this series allows it to be easily configured for either current mode or voltage mode control.

  • 50 ns Propagation Delay to Output
  • High Current Totem Pole Output
  • Wide Bandwidth Error Amplifier
  • Fully-Latched Logic with Double Pulse Suppression
  • Latching PWM for Cycle-By-Cycle Current Limiting
  • Soft-Start Control with Latched Overcurrent Reset
  • Input Undervoltage Lockout with Hysteresis
  • Low Start-Up Current (500 µA Typ)
  • Internally Trimmed Reference with Undervoltage Lockout
  • 90% Maximum Duty Cycle (Externally Adjustable)
  • Precision Trimmed Oscillator
  • Voltage or Current Mode Operation to 1.0 MHz
  • Functionally Similar to the UC3823
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

MC34023PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

-

Voltage or Current

Adj.

No

Yes

Yes

No

-

30

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :