High Speed Single-Ended PWM Controller, Up to 1 MHz Voltage-or-Current-Mode Operation

Obsolete

Overview

The MC34023 series are high speed, fixed frequency, single-ended pulse width modulator controllers optimized for high frequency operation. They are specifically designed for Off-Line and DC-to-DC converter applications offering the designer a cost-effective solution with minimal external components. These integrated circuits feature an oscillator, a temperature compensated reference, a wide bandwidth error amplifier, a high speed current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET.

Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle-by-cycle current limiting, and a latch for single pulse metering.

The flexibility of this series allows it to be easily configured for either current mode or voltage mode control.

  • 50 ns Propagation Delay to Output
  • High Current Totem Pole Output
  • Wide Bandwidth Error Amplifier
  • Fully-Latched Logic with Double Pulse Suppression
  • Latching PWM for Cycle-By-Cycle Current Limiting
  • Soft-Start Control with Latched Overcurrent Reset
  • Input Undervoltage Lockout with Hysteresis
  • Low Start-Up Current (500 µA Typ)
  • Internally Trimmed Reference with Undervoltage Lockout
  • 90% Maximum Duty Cycle (Externally Adjustable)
  • Precision Trimmed Oscillator
  • Voltage or Current Mode Operation to 1.0 MHz
  • Functionally Similar to the UC3823
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC33023

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

MC33023DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

-

Voltage or Current

Adj.

No

Yes

Yes

No

-

30

200

Price N/A

More Details

MC33023DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

-

Voltage or Current

Adj.

No

Yes

Yes

No

-

30

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.