Resonant Controller with Synchronous Rectifier Control

Active

Overview

The FAN7688 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.

  • Desktop PC
  • Fully Configured Entry Level PC Server
  • Game Console
  • LED TV
  • PC Server
  • PDP TV
  • LCD TV

  • Secondary Side PFM Controller for LLC Resonant Converter with Synchronous Rectifier Control
  • Charge Current Control for Better Transient Response and Easy Feedback Loop Design
  • Adaptive Synchronous Rectification Control with Dual Edge Tracking
  • Closed Loop Soft-Start for Monotonic Rising Output
  • Wide Operating Frequency (39 kHz ~ 690 kHz)
  • Green Functions to Improve Light-Load Efficiency - Symmetric PWM Control at Light-Load to Limit the Switching Frequency while Reducing Switching Losses - Disabling SR at Light-Load Condition
  • Protection Functions with Auto-Restart - Over-Current Protection (OCP) - Output Short Protection (OSP) - NON Zero-Voltage Switching Prevention (NZS) by Compensation Cutback (Frequency Shift) - Power Limit by Compensation Cutback (Frequency Shift) - Overload Protection (OLP) with Programmable Shutdown Delay Time - Over-Temperature Protection (OTP)
  • Programmable Dead Times for Primary Side Switches and Secondary Side Synchronous Rectifiers
  • VDD Under-Voltage Lockout (UVLO)
  • Wide Operating Temperature Range -40°C to +125°C

Tools and Resources

Product services, tools and other useful resources related to FAN7688

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

FAN7688SJX

Loading...

Active

CAD Model

Pb

A

H

P

SOP-16

1

260

REEL

2000

Y

LLC

Current Mode

Up to 690

Yes

8.5

Yes

No

Yes

20

100 / 100

$0.9442

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.