PWM Controller, Current Mode, for Offline Power Supplies

Active

Overview

The NCP1251 is a highly integrated PWM controller capable of delivering a rugged and high performance offline power supply in a tiny TSOP-6 package. With a supply range up to 28 V, the controller hosts a jittered 65 kHz or 100 kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while limiting the peak current.
Over Power Protection (OPP) is a difficult exercise especially when no-load standby requirements drive the converter specifications. The ON proprietary integrated OPP lets you harness the maximum delivered power without affecting your standby performance simply via two external resistors. A latched Over Voltage Protection (OVP) is combined on the same pin. For ease of implementation, an auto-recovery OVP also monitors the Vcc line. These features offer an efficient protection in case of optocoupler failure or adverse open loop operation.
Finally, a timer-based short-circuit protection offers the best protection scheme, letting you precisely select the protection trip point irrespective of a loose coupling between the auxiliary and the power windings.

  • Offline Adapters
  • AC-DC converters
  • 45W Adapter

  • Set-top Boxes
  • Printers
  • Notebooks and Netbooks

  • Non-dissipative internal and adjustable Over Power Protection (OPP)
  • Frequency Foldback down to 26 kHz and Skip-Cycle in light load conditions
  • Internal Ramp Compensation
  • Frequency jittering from full load to skip-cycle
  • Latch input for OVP and OTP implementations
  • Over Voltage Protection (OVP) monitoring on the Vcc pin
  • See NCP1250 for no Over Voltage Protection (OVP) on the Vcc pin

Tools and Resources

Product services, tools and other useful resources related to NCP1251

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1251ASN100T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Flyback

Current Mode

100

Yes

8.8

Yes

Yes

Yes

28

300 / 500

Price N/A

More Details

NCP1251ASN65T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

28

300 / 500

Price N/A

More Details

NCP1251BSN100T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

Flyback

Current Mode

100

Yes

8.8

Yes

OVP

Yes

28

300 / 500

$0.276

More Details

NCP1251BSN65T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

Flyback

Current Mode

65

Yes

8.8

Yes

OVP

Yes

28

300 / 500

$0.2382

More Details

NCP1251CSN65T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

Flyback

Current Mode

65

Yes

8.8

Yes

NO

Yes

28

300 / 500

$0.1682

More Details

NCP1251FSN65T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

28

300 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.