Micro-stepping Motor Driver

Favorite

Overview

The NCV70516 is a micro−stepping stepper motor driver for bipolar stepper motors. The chip is connected through I/O pins and an SPI interface with an external microcontroller. The NCV70516 contains a current−translation table and takes the next micro−step depending onthe clock signal on the “NXT” input pin and the status of the “DIR” (= direction) register or input pin. The chip provides an error message if an electrical error, an under−voltage or an elevated junctiontemperature is detected. It is using a proprietary PWM algorithm for reliable current control.NCV70516 is fully compatible with the automotive voltage requirements and is ideally suited for general−purpose stepper motor applications in the automotive, industrial, medical, and marineenvironment.Due to the technology, the device is especially suited for usein applications with fluctuating battery supplies.

  • Small Positioning Applications
  • Automotive (headlamp alignment, HVAC, idle control, cruise control)
  • Industrial Equipment (lighting, fluid control, labeling, process control, XYZ tables, robots)
  • Building Automation (HVAC, surveillance, satellite dish, renewable energy systems)
  • Dual H−bridge for 2−phase Stepper Motors
  • Programmable Peak−current up to 800 mA
  • Low Temperature Boost Current up to 1100 mA
  • On−chip Current Translator
  • SPI Interface
  • 5 Step Modes from Full−step up to 16 Micro−steps
  • Fully Integrated Current−sensing and Current−regulation
  • PWM Current Control with Automatic Selection of Fast and SlowDecay
  • Fixed PWM Frequency
  • Active Fly−back Diodes
  • Full Output Protection and Diagnosis
  • Thermal Warning and Shutdown
  • Compatible with 3.3 V Microcontrollers, 5 V Tolerant Inputs, 5 VTolerant Open Drain Outputs
  • Reset Function
  • Overcurrent Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

NCV70516MW1AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

5000

Y

6

29

6

29

0.8

1.1

1/16

SPI

Fully Integrated

Open Coil

$1.5877

More Details

Show More

1-25 of 25

Products per page

Jump to :