Stepper Motor Driver with Comprehensive Diagnostic Feedback and SLA Output

Last Shipments

Overview

The AMIS-30522 is a micro-stepping stepper motor driver for bipolar stepper motors. The chip is connected through I/O pins and a SPI interface with an external microcontroller. It has an on-chip voltage regulator, reset-output and watchdog reset, able to supply peripheral devices. AMIS-30522 contains a current-translation table and takes the next micro-step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load-angle to adjust torque and speed. It uses a proprietary PWM algorithm for reliable current control. The AMIS-30522 is implemented in I2T100 technology, enabling both high-voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements. The AMIS-30522 is ideally suited for general-purpose stepper motor applications in the automotive, industrial, medical, and marine environment. With the on-chip voltage regulator it further reduces the BOM for mechatronic stepper applications.

  • Intelligent positioning and dynamic motion of surveillance cameras and spotlights
  • Dose pumps
  • Vending machines
  • Pick-and-place machines
  • Automotive headlight position
  • Dynamic motion of weaving and sewing equipment

  • Integrated 5V regulator
  • Integrated reset function
  • On-chip current translator
  • SPI interface
  • Speed and load angle output
  • Seven step modes from full step up to 32 micro-steps
  • Fully integrated current-sense
  • PWM current control with automatic selection of fast and slow decay
  • Low EMC PWM with selectable voltage slopes
  • Active fly-back diodes
  • Full output protection and diagnosis
  • Thermal warning and shutdown
  • Compatible with 5V and 3.3V microcontrollers
  • Dual H-Bridge for 2-phase stepper motors
  • Programmable peak-current up to 1.6A using a 5-bit current DAC
  • Integrated watchdog function
  • Flap/valve control in climate control facilities

Tools and Resources

Product services, tools and other useful resources related to AMIS-30522

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

AMIS30522C5222RG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

NQFP-32

3

260

REEL

2500

N

6

40

4.75

5.25

1.6

1.6

1/32

SPI

Fully Integrated

Thermal

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.