OIS & Open-AF Control LSI

Last Shipments

Overview

LC898128DP is a system LSI integrating an on−chip 32−bit DSP, a FLASH ROM and peripherals including analog circuits for OIS (Optical Image Stabilization) / Open−AF (Auto Focus) control, constant current drivers

  • OIS camera module

  • SmartPhone
  • Tablet

  • On Chip DSP
  • Small size/Slim chip

Product Resources

Product services, tools and other useful resources related to LC898128DP1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

LC898128DP1XGTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

4000

N

~NA~

1.8

3.3

2.7/1.7

3.3

0.21/0.1365

~NA~

Serial

Price N/A

More Details

LC898128DP1XHTBG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

4000

N

~NA~

1.8

3.3

2.7

3.3

0.21/0.1365

~NA~

Serial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.