Motor Driver, DC, Forward / Reverse, with Brush

Favorite

Overview

The STK681-352-E is a hybrid IC for use in current control forward/reverse DC driver with brush. It allows forward, reverse, and brake operations in accordance with the external input signal. The peak startup output current is 6.4A and the peak brake output current is 8A. Connecting an external current detection resistor allows over-current detection and peak current control in the PWM operation mode. And STK681-352-E has various protective functions built-in. They include function against over-current, overheating and short to ground and short to supply. Furthermore, it has regulator built-in, so 5V power supply are not necessary. And it obviate the need to design for the dead time in order to turn off the upper and lower drive devices when switching between the forward and reverse operation mode.

  • Computing & Peripherals
  • Industrial
  • Multi-Function Printer
  • Slot machine
  • Vending Machine
  • PWM operation
  • Built-in protective functions
  • No need for dead time design
  • Built-in 5V regulator

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

STK681-352-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-19

NA

0

TUBE

20

N

~NA~

38

~NA~

~NA~

6.4

12

PWM

External Resistor

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :