Motor Driver, Triple, Half-Bridge, with SPI Control

Favorite

Overview

The NCV7703B is a fully protected Triple Half-Bridge Driver designed specifically for automotive and industrial motion control applications. The three half-bridge drivers have independent control. This allows for high side, low side, and H-Bridge control. H-Bridge control provides forward, reverse, brake, and high impedance states. The drivers are controlled via a standard SPI (Serial Peripheral Interface). This device is fully compatible with ON Semiconductor's NCV7708B Double Hex Driver.

  • Automotive
  • Industrial Motion Control
  • DC Motor Management
  • Ultra Low Quiescent Current in Sleep Mode
  • Power Supply Voltage Operation Down to 5 V
  • 3 High-Side and 3 Low-Side Drivers Connected as Half-Bridges
  • Internal Free-Wheeling Diodes
  • Configurable as H-Bridge Drivers
  • 0.5 A Continuous (1 A peak) Current
  • RDSon = 0.8 ohms (typ)
  • 5MHz SPI Control with Daisy Chain Capability
  • Compliance with 5 V and 3.3 V systems
  • Overvoltage and Undervoltage Lockout
  • Fault Reporting
  • Programmable Overcurrent protection
  • Current Limit
  • Overtemperature Warning
  • Internal fused leads in SOIC-14 Package
  • ESD protection up to 6 kV

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7703BD2R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

3

260

REEL

2500

N

5.5

40

3

5.25

3

5

SPI

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :