FLEXMOS™ SPI controlled H-bridge and Dual-Half Bridge pre-driver

Active

Overview

The NCV7535 is a monolithic SPI controlled H-bridge pre-driver providing control of a DC-motor. Thanks to the SPI interface, it includes enhanced feature set useful in automotive systems. This allows a highly integrated solution.

  • Replacing systems with relays by MOSFETs
  • Motor drivers

  • DC Motor Control

  • Main Supply Parametrical Operating Range 6 V to 18 V
  • Enhanced Charge Pump for Internal High−side Supply
  • Specific Pin for N−channel MOSFET Reverse Battery Protection
  • PWM Operation up to 25 kHz
  • Configurable into Single H−bridge or Dual Half−bridges Mode
  • Protection Against Short−circuit, Over−voltage, Under−voltage and Over−temperature

Product Resources

Product services, tools and other useful resources related to NCV7535

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7535DBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20 WB

3

260

REEL

2500

Y

6

18

4.5

5.5

~NA~

~NA~

SPI

None

$1.0868

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.